Page top

3Z4S-LE VS-MCA Series

Vibrations and Shocks Resistant Lens for C-mount Cameras

3Z4S-LE VS-MCA Series

Vibrations and shocks resistant lens for megapixel C-mount cameras

Recom-
mended
camera
Model Focal
distance
(mm)
Aper-
ture
(fixed
F No.)
Maximum
outer
diameter
(mm)
Total
length
(mm)
Filter
size
WD
(mm)
Depth
of
field
*
(mm)
Maximum
compa-
tible
CCD
FZ-S[]
FH-S[]
FH-S[]X
FH-S[]X01
FH-S[]X03
FH-S[]06R
FHV7[]-[]
3Z4S-LE VS-MCA4 4 2 31 dia. 29.0 to
29.2
M27.0
P0.5
403.2 1680.0 1/2 inch
196.2 420.0
92.7 105.0
3Z4S-LE VS-MCA4-F5.6 5.6 31 dia. 29.0 to
29.2
M27.0
P0.5
403.2 4560.0
196.2 1140.0
92.7 290.0
3Z4S-LE VS-MCA4-F8 8 31 dia. 29.0 to
29.2
M27.0
P0.5
403.2 6480.0
196.2 1640.0
92.7 415.0
3Z4S-LE VS-MCA6.5 6.5 2 31 dia. 23.1 to
23.4
M27.0
P0.5
656.0 1840.0 1/2 inch
209.6 204.4
98.0 51.1
3Z4S-LE VS-MCA6.5-F5.6 5.6 31 dia. 23.1 to
23.4
M27.0
P0.5
656.0 4560.0
209.6 515.6
98.0 131.1
3Z4S-LE VS-MCA6.5-F8 8 31 dia. 23.1 to
23.4
M27.0
P0.5
656.0 6480.0
209.6 728.9
98.0 188.9
3Z4S-LE VS-MCA10 10 2 31 dia. 24.2 to
25.5
M27.0
P0.5
504.1 460.0 1/2 inch
94.0 19.2
59.9 9.2
3Z4S-LE VS-MCA10-F5.6 5.6 31 dia. 24.2 to
25.5
M27.0
P0.5
504.1 1140.0
94.0 49.6
59.9 22.8
3Z4S-LE VS-MCA10-F8 8 31 dia. 24.2 to
25.5
M27.0
P0.5
504.1 1640.0
94.0 70.4
59.9 32.7
FZ-S[]
FH-S[]
FH-S[]X
FH-S[]X02
FZ-S[]2M
FZ-S[]5M3
FH-S[]X05
FH-S[]06R
3Z4S-LE VS-MCA15 15 2 31 dia. 27.9 to
32.0
M27.0
P0.5
490.7 186.7 2/3 inch
65.4 4.8
40.3 2.3
3Z4S-LE VS-MCA15-F5.6 5.6 31 dia. 27.9 to
32.0
M27.0
P0.5
490.7 515.6
65.4 13.4
40.3 6.5
3Z4S-LE VS-MCA15-F8 8 31 dia. 27.9 to
32.0
M27.0
P0.5
490.7 728.9
65.4 19.2
40.3 9.2
FZ-S[]
FH-S[]
FH-S[]X
FH-S[]X02
FZ-S[]2M
FZ-S[]5M3
FH-S[]X05
FH-S[]06R
FHV7[]-[]
3Z4S-LE VS-MCA20 20 2 31 dia. 24.5 to
32.0
M27.0
P0.5
516.8 105.0 2/3 inch
81.8 3.2
50.7 1.5
3Z4S-LE VS-MCA20-F5.6 5.6 31 dia. 24.5 to
32.0
M27.0
P0.5
516.8 290.0
81.8 9.0
50.7 3.9
3Z4S-LE VS-MCA20-F8 8 31 dia. 24.5 to
32.0
M27.0
P0.5
516.8 415.0
81.8 12.8
50.7 5.6
3Z4S-LE VS-MCA25 25 2 31 dia. 27.0 to
38.5
M27.0
P0.5
514.6 67.2 2/3 inch
106.6 3.2
55.6 1.0
3Z4S-LE VS-MCA25-F5.6 5.6 31 dia. 27.0 to
38.5
M27.0
P0.5
514.6 188.8
106.6 9.0
55.6 2.7
3Z4S-LE VS-MCA25-F8 8 31 dia. 27.0 to
38.5
M27.0
P0.5
514.6 268.8
106.6 12.8
55.6 3.8
3Z4S-LE VS-MCA30 30 2 31 dia. 24.5 to
36.2
M27.0
P0.5
513.5 53.3 2/3 inch
213.5 8.2
80.1 1.3
3Z4S-LE VS-MCA30-F5.6 5.6 31 dia. 24.5 to
36.2
M27.0
P0.5
513.5 131.1
213.5 22.8
80.1 3.2
3Z4S-LE VS-MCA30-F8 8 31 dia. 24.5 to
36.2
M27.0
P0.5
513.5 188.9
213.5 32.7
80.1 4.6
3Z4S-LE VS-MCA35 35 2 31 dia. 32.0 to
45.7
M27.0
P0.5
163.9 3.0 2/3 inch
145.9 2.2
83.1 0.7
3Z4S-LE VS-MCA35-F5.6 5.6 31 dia. 32.0 to
45.7
M27.0
P0.5
163.9 8.4
145.9 6.5
83.1 1.7
3Z4S-LE VS-MCA35-F8 8 31 dia. 32.0 to
45.7
M27.0
P0.5
163.9 12.0
145.9 9.2
83.1 2.5
3Z4S-LE VS-MCA50 50 2 31 dia. 44.0 to
63.4
M27.0
P0.5
633.6 32.5 2/3 inch
270.1 6.0
128.7 1.3
3Z4S-LE VS-MCA50-F5.6 5.6 31 dia. 44.0 to
63.4
M27.0
P0.5
633.6 75.0
270.1 13.4
128.7 2.9
3Z4S-LE VS-MCA50-F8 8 31 dia. 44.0 to
63.4
M27.0
P0.5
633.6 107.5
270.1 19.2
128.7 4.1
3Z4S-LE VS-MCA75 75 2 31 dia. 70.0 to
105.5
M27.0
P0.5
562.9 16.7 2/3 inch
404.4 9.2
153.8 1.3
3Z4S-LE VS-MCA75-F5.6 5.6 31 dia. 70.0 to
105.5
M27.0
P0.5
562.9 28.6
404.4 13.4
153.8 2.5
3Z4S-LE VS-MCA75-F8 8 31 dia. 70.0 to
105.5
M27.0
P0.5
562.9 41.2
404.4 19.2
153.8 3.6

Note: 1. Vibrations and Shocks Resistant Lenses for 1-inch image sensors are also available. Ask your OMRON representative for details.
* Calculated using a permissible circle of confusion diameter of 0.04 mm.