Switch Mode Power Supply (240/480/960/2000-W Models)
200 V Three-phase Input Power Supplies A solution to three-phase balance problems
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Switch Mode Power Supply, Capacity 2000 W, Rated input voltage 200 to 240 VAC, Output voltage 24 V |
|
|
Switch Mode Power Supply, Capacity 2000 W, Rated input voltage 200 to 240 VAC, Output voltage 48 V |
|
|
Switch Mode Power Supply, Capacity 240 W, Rated input voltage 200 to 240 VAC, Output voltage 24 V |
|
|
Switch Mode Power Supply, Capacity 480 W, Rated input voltage 200 to 240 VAC, Output voltage 24 V |
|
|
Switch Mode Power Supply, Capacity 960 W, Rated input voltage 200 to 240 VAC, Output voltage 24 V |