Page top

H7CC-A

Digital Counter

H7CC-A

New and improved design for easier use, setting and maintenance. The improved user interface is intuitive and offers better overall visibility. Replacement time notification function notifies the user of potential preventive maintenance

Software Download

You can download software for the H7CC.

Model Number Legend (Not all possible combinations of functions are available.)

H7CC-A Lineup 1

List of Models

Classification Configuration External
connections
Settings Display
digits
Outputs Power
supply
voltage
Model
Preset counter • 1-stage
preset counter
• Total and
preset counter
8-pin socket 1-stage 6 digits Contact output
(SPST)
100 to
240 VAC
H7CC-A8
24 VAC/
12 to 48
VDC
H7CC-A8D
11-pin socket Contact output
(SPDT)
100 to
240 VAC
H7CC-A11
Transistor output
(SPST)
H7CC-A11S
Contact output
(SPDT)
24 VAC/
12 to 48
VDC
H7CC-A11D
Transistor output
(SPST)
H7CC-A11SD
Screw
terminals
Contact output
(SPDT)
100 to
240 VAC
H7CC-A
Transistor output
(SPST)
H7CC-AS
Contact output
(SPDT)
24 VAC/
12 to 48
VDC
H7CC-AD
Transistor output
(SPST)
H7CC-ASD
Preset counter/
Tachometer
• 1-stage
preset counter
• 2-stage
preset counter
• Total and
preset counter
• Batch counter
• Dual counter
• Twin counter
• Tachometer
2-stage Contact output
(SPST+SPDT)
100 to
240 VAC
H7CC-AW
Transistor output
(DSPT)
H7CC-AWS
Contact output
(SPST+SPDT)
24 VAC/
12 to 48
VDC
H7CC-AWD
Transistor output
(DSPT)
H7CC-AWSD
Contact output
(SPDT)
+
Transistor output
(SPST)
100 to
240 VAC
H7CC-AU
24 VAC/
12 to 48
VDC
H7CC-AUD

Accessories (Order Separately)

Soft Cover

Model Remarks
Y92A-48F1 ---

Hard Cover

Model Remarks
Y92A-48 ---

Flush Mounting Adapter

Model Remarks
Y92F-30 Included with models with screw terminals.
Y92F-45 Use this Adapter to install the Counter/Tachometer in a cutout previously made
for a DIN 72 × 72 mm device (panel cutout: 68 × 68 mm).

Waterproof Packing

Model Remarks
Y92S-P6 Included with models with screw terminals.

Connection Sockets

Model Classification Connectable
Counter/
Tachometers
Remarks
P2CF-08 Front-connecting Socket H7CC-[]8 ---
P2CF-08-E Front-connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on
Finger-safe Sockets.
Use forked crimp terminals.
P3G-08 Back-connecting Sockets A Y92A-48G Terminal Cover can be used with
the Socket to create a finger-safe construction.
P2CF-11 Front-connecting Socket H7CC-[]11 ---
P2CF-11-E Front-connecting Socket
(Finger-safe Type)
Round crimp terminals cannot be used on
Finger-safe Sockets.
Use forked crimp terminals.
P3GA-11 Back-connecting Sockets A Y92A-48G Terminal Cover can be used with
the Socket to create a finger-safe construction.

Terminal Covers for P3G-08/P3GA-11 Back-connecting Socket

Model Remarks
Y92A-48G ---