| No. of ports (RJ45) | 5 |
|---|---|
| Ethernet standards | IEEE 802.3 10BASE-T, 100BASE-TX |
| Auto MDI/MDI-X | Yes |
| Auto Negotiation | Yes |
| Store-and-Forward system | Yes |
| Buffer | 125 KB |
| Broadcast Storm Detection Function | Yes |
| QoS for EtherNet/IP | Yes |
| SNMP | No |
| VLAN | No |
| STP | No |
| IGMP Snooping | No |
| Port mirroring | No |