| 61F-AO-CP08-NRA | |
|---|---|
| Supply voltage/frequency | 100 VAC - 240 VAC 50/60 Hz |
| Operating voltage range | 85 to 110% of rated voltage |
| Operating frequency range | ± 5 Hz of the rated frequency |
| Power consumption | 1.6 VA max. |
| Contact ratings | 3 A at 250 VAC (Resistive load (cosφ = 1))
1.5 A at 250 VAC (Inductive load (cosφ = 0.4)) |
| Ambient temperature | -10 to 55°C |
| Ambient humidity | 25% to 85% RH |
| Ambient storage temperature | -10 to 55°C |
| Ambient storage humidity | 25% to 85% RH |
| Weight | Approx. 100 g |
| Accessories | PFC-N8 |