| 61F-WL-CP[]-NRA | |
|---|---|
| Supply voltage/frequency | 100 VAC - 240 VAC 50/60 Hz |
| Operating voltage range | 85% to 110% of rated voltage |
| Operating frequency range | ±5 Hz of the rated frequency |
| Power consumption | 3.2 VA max. |
| Contact ratings | 3 A at 250 VAC (Resistive load (cosφ = 1))
1 A at 250 VAC (Inductive load (cosφ = 0.4)) Minimum applicable load 5 VDC, 1 mA (reference value) |
| Ambient temperature | -10 to +55°C |
| Ambient humidity | 25 to 85% RH |
| Ambient storage temperature | -10 to +55°C |
| Ambient storage humidity | 25 to 85% RH |
| Weight | Approx. 100 g |
| Accessories | PFC-N8 |