| Model | Monochrome/
Color |
Resolution | Line
Rate |
Pixel
size |
Sensor
Type |
Lens
Mount |
|---|---|---|---|---|---|---|
| FS-B2KU7GES-C | Monochrome | 2K | 51 kHz | 7 μm | Single | C |
| FS-B2KU7GES-F | F | |||||
| FS-B2KU7GES-M42 | M42 | |||||
| FS-B4KU7GES-F | 4K | 26 kHz | 7 μm | Single | F | |
| FS-B4KU7GES-M42 | M42 | |||||
| FS-B8KU35GES-F | 8K | 13 kHz | 3.5 μm | Single | F | |
| FS-B8KU35GES-M42 | M42 | |||||
| FS-B2KU7DGES-C | 2K | 52 kHz | 7um | Dual | C | |
| FS-B2KU7DGES-F | F | |||||
| FS-B2KU7DGES-M42 | M42 | |||||
| FS-C4KU7DGES-F | Color | 4K | 26 kHz | 7 um | Dual | F |
| FS-C4KU7DGES-M42 | M42 |