Page top

STC Series (USB3.0 Series)

USB3.0 Series

STC Series (USB3.0 Series)

USB3.0 Compact CMOS Camera

Global shutter models

Model Monochrome/
Color
Reso-
lution
Frame
Rate
Effective
Pixels
(H x V)
Sensor
Size
Cell Size
(μm)
Sensor Lens
Mount
STC-MBS43U3V Monochrome 0.4M 527.1
fps
720 ×
540
1/2.9 6.9 ×
6.9
IMX287 C
STC-MCS43U3V Color
STC-MBS52U3V Monochrome 0.5M 721.5
fps
816 ×
624
1/1.7 9 × 9 IMX426 C
STC-MCS52U3V Color
STC-MBE132U3V Monochrome 1.3M 60 fps 1280 ×
1024
1/1.8 5.3 ×
5.3
EV76C560 CS
STC-MCE132U3V Color
STC-MBS163U3V Monochrome 1.6M 238 fps 1440 ×
1080
1/2.9 3.45 ×
3.45
IMX273 C
STC-MCS163U3V Color
STC-MBS231U3V Monochrome 2.3M 41.6 fps 1920 ×
1200
1/1.2 5.86 ×
5.86
IMX249 C
STC-MCS231U3V Color
STC-MBS241U3V Monochrome 2.3M 163 fps 1920 ×
1200
1/1.2 5.86 ×
5.86
IMX174 C
STC-MCS241U3V Color
STC-MBS312U3V Monochrome 3.2M 56 fps 2048 ×
1536
1/1.8 3.45 ×
3.45
IMX265 C
STC-MCS312U3V Color
STC-MBS312U3V-SE Monochrome
STC-MCS312U3V-SE Color
STC-MBS322U3V Monochrome 3.2M 121 fps 2048 ×
1536
1/1.8 3.45 ×
3.45
IMX252 C
STC-MCS322U3V Color
STC-MBS322U3V-SE Monochrome
STC-MCS322U3V-SE Color
STC-MBCM401U3V Monochrome 4M 89 fps 2048 ×
2048
1 5.5 ×
5.5
CMV4000 C
STC-MCCM401U3V Color
STC-MBCM401U3V-NIR Monochrome NIR
STC-MBS500U3V Monochrome 5M 35.8 fps 2448 ×
2048
2/3 3.45 ×
3.45
IMX264 C
STC-MCS500U3V Color
STC-MBS500U3V-SE Monochrome
STC-MCS500U3V-SE Color
STC-MBS510U3V Monochrome 5M 75.7 fps 2448 ×
2048
2/3 3.45 ×
3.45
IMX250 C
STC-MCS510U3V Color
STC-MBS510U3V-SE Monochrome
STC-MCS510U3V-SE Color
STC-MBS70BU3V Monochrome 7.1M 51.2 fps 3216 ×
2208
1.1 4.5 ×
4.5
IMX428 C
STC-MCS70BU3V Color
STC-MBS881U3V Monochrome 8.9M 32.5 fps 4096 ×
2160
1 3.45 ×
3.45
IMX267 C
STC-MCS881U3V Color
STC-MBS891U3V Monochrome 8.9M 41.9 fps 4096 ×
2160
1 3.45 ×
3.45
IMX255 C
STC-MCS891U3V Color
STC-MBS122BU3V Monochrome 12.3M 23.5 fps 4096 ×
3000
1.1 3.45 ×
3.45
IMX304 C
STC-MCS122BU3V Color
STC-MBS123BU3V Monochrome 12.3M 30.4 fps 4096 ×
3000
1.1 3.45 ×
3.45
IMX253 C
STC-MCS123BU3V Color

Note. We recommend that you use an external power supply for 7.1M, 8.9M and 12M cameras, for depending on PC
         performance, power supplied via USB bus connection alone may not be sufficient for these cameras. For these
         cameras, we recommend that you use I/O cables and supply power separately from external sources.
Note. Models with “-SE” have been additionally equipped with the Short Exposure Mode feature. Choose these models to
         use the Short Exposure feature with 3.2M or 5M resolution.

Rolling shutter models

Model Monochrome/
Color
Resolution Frame
Rate
Effective
Pixels
(H x V)
Sensor
Size
Cell Size
(μm)
Sensor Lens
Mount
STC-MBS1242U3V Monochrome 12M 31.2 fps 4000 ×
3000
1/1.7 1.85 ×
1.85
IMX226 C
STC-MCS1242U3V Color
STC-MBS2041U3V Monochrome 20.4M 18.5 fps 5472 ×
3648
1 2.4 ×
2.4
IMX183 C
STC-MCS2041U3V Color

Note. Depending on PC performance, USB bus power supply alone may not be sufficient for 12 M / 20.4 M cameras. For
         these cameras, we recommend that you use I/O cables and supply power separately from external sources.

Accessories

Model Length Cable Type
USB 3.0 Cables
(USB 3.0 Micro-B, with Camera-Side
Fastening Screws)
CAB-USB3-02 2 m Normal
CAB-USB3-03 3.5 m
CAB-USB3-05 5 m
CAB-USB3-07 7 m
CAB-USB3-10 10 m Normal high-transmission cables
CAB-USB3-02-RB 2 m Robot cables
CAB-USB3-03-RB 3.5 m
CAB-USB3-05-RB 5 m
CAB-USB3-07-RB 7 m

Note. Please make sure in advance that USB 3.0 cables operate correctly under your environment.

Model Applicable Model
Mount Conversion Adapter CS-C-R CS Mount Series
Tripod Mount TP-HCA * STC-MCE/MBE132U3V, STC-MCA/MBA5MUSB3
TP-JVA 0.4M, 1.6M, 2.3M, 3.2M, 4M, 5M (M*S500/510U3V)
TP-JQA 7.1M, 8.9M, 12M, 12.3M, 20.4M

* The tripod mount is screwed at two points on the lens side.

Model Length
I/O Cables FJ-VSP2 3M 3 m
FJ-VSP2 5M 5 m
FJ-VSP2 10M 10 m

Note. Please connect the cables according to the external connector specifications prescribed in your camera’s specification
         documents, for faulty wiring can cause failure.
Note. Do not connect the shell, for doing so can cause failure or malfunction.