| Model | Monochrome/
Color |
Reso-
lution |
Frame
Rate |
Effective
Pixels (H × V) |
Sensor
Size |
Cell
Size (μm) |
Sensor | Lens
Mount |
General
Specifi- cations |
|---|---|---|---|---|---|---|---|---|---|
| STC-RBS163U3V-UM121 | Monochrome | 1.6M | 238 fps | 1440 ×
1080 |
1/2.9 | 3.45 ×
3.45 |
IMX273 | S | Cable from
top, cable length: 1 m |
| STC-RCS163U3V-UM121 | Color | ||||||||
| STC-RBS163U3V-SM121 | Monochrome | Cable from
rear, cable length: 1 m |
|||||||
| STC-RCS163U3V-SM121 | Color | ||||||||
| STC-RBS163U3V-UM12 | Monochrome | Cable from
top, cable length: 2.5 m |
|||||||
| STC-RCS163U3V-UM12 | Color | ||||||||
| STC-RBS163U3V-SM12 | Monochrome | Cable from
rear, cable length: 2.5 m |
|||||||
| STC-RCS163U3V-SM12 | Color |