Page top

STC Series (Opt-C:Link)

Opt-C:Link

STC Series (Opt-C:Link)

High Speed Opt-C: Link

Model Mono-
chrome/
Color
Reso-
lution
Frame
Rate
Effective
Pixels
(H x V)
Sen-
sor
Size
Cell
Size
(μm)
Sensor Lens
Mount
General
Specifi-cations
STC-CMB120AOPT-F Monochrome 12M 93.4 fps 4096 ×
3072
1.76 5.5 ×
5.5
CMV12000 F External power
supply,
SFP+optical
connector × 2
STC-CMC120AOPT-F Color
STC-CMB120AOPQ Monochrome 279 fps M42 External power
supply,
QSFP+optical
connector × 1
40 Gbps
STC-CMC120AOPQ Color
STC-CMB120AOPQ-F Monochrome F External power
supply,
QSFP+optical
connector × 1
40 Gbps
STC-CMC120AOPQ-F Color

Note. Supply power via power supply and I/O cable.

Accessories

Model Applicable Model General Specifications
Mount Conversion Adapter M42-F-R 12M M42 Model M42 P=1 FB=10 mm →
F mount Conversion Adapter

Model Length
Power Supply and I/O Cables FJ-VSP2 3M 3 m
FJ-VSP2 5M 5 m
FJ-VSP2 10M 10 m

Note. Please connect the cables according to the external connector specifications prescribed in your camera’s specification
         documents, for faulty wiring can cause failure.
Note. Do not connect the shell, for doing so can cause failure or malfunction.