Page top

FS Series (Camera Link Line Scanning Camera)

Camera Link Line Scanning Camera

FS Series (Camera Link Line Scanning Camera)

Camera Link Line Scanning Camera

Model Monochrome/
Color
Resolution Line Rate Pixel
size
Sensor
Type
Lens
Mount
FS-B2KU7CLU-C Monochrome 2K 80 kHz 7 μm Single C
FS-B2KU7CLU-F F
FS-B2KU7CLU-M42 M42
FS-B4KU7CLU-F 4K 7 μm Single F
FS-B4KU7CLU-M42 M42
FS-B8KU7CLU-M72 8K 7 μm Single M72
FS-B8KU35CLU-F 3.5 μm Single F
FS-B8KU35CLU-M42 M42
FS-B16KU35CLU-M72 16K 40 kHz 3.5 μm Single M72
FS-B2KU7DCLU-C 2K 160 kHz 7 μm Dual C
FS-B2KU7DCLU-F F
FS-B2KU7DCLU-M42 M42
FS-B8KU7DCLU-M72 8K 80 kHz 7 μm Dual M72
FS-C4KU7DCLU-F Color 4K 80 kHz 7 μm Dual F
FS-C4KU7DCLU-M42 M42
FS-C8KU7DCLU-M72 8K 40.5 kHz 7 μm Dual M72

Note. Supply power via power supply and I/O cable (PoCL not supported).

Accessories

Model Length
Power Supply and I/O Cables FJ-VSP2 3M 3 m
FJ-VSP2 5M 5 m
FJ-VSP2 10M 10 m

Note. Please connect the cables according to the external connector specifications prescribed in your camera’s specification documents, for faulty wiring can cause failure.
Note. Do not connect the shell, for doing so can cause failure or malfunction.