Page top

STC Series (SWIR Camera)

SWIR Camera

STC Series (SWIR Camera)

Wide-band SWIR camera

With Peltier Device

Model Capable
band-
width
Mono-
chrome/
Color
Reso-
lution
Frame
Rate
Effective
Pixels
(H × V)
Sen-
sor
Size
Cell
Size
(μm)
Sensor Lens
Mount
General
Specifi-
cations
STC-LBS34POE-SWIR 400 -
1,700
nm
Mono-
chrome
0.3M 242
fps
656 ×
520
1/4 5 × 5 IMX991 C GigE Vision
PoE
supported
STC-LBS132POE-SWIR Mono-
chrome
1.3M 84
fps
1280 ×
1024
1/2 IMX990 GigE Vision
PoE
supported
STC-LBS34CL-SWIR 400 -
1,700
nm
Mono-
chrome
0.3M 258
fps
640 ×
512
1/4 IMX991 CameraLink
PoCL not
supported
STC-LBS132CL-SWIR Mono-
chrome
1.3M 134
fps
1280 ×
1024
1/2 IMX990 CameraLink
PoCL not
supported
STC-LBS34U3V-SWIR 400 -
1,700
nm
Mono-
chrome
0.3M 258
fps
640 ×
512
1/4 IMX991 USB3
Vision
STC-LBS132U3V-SWIR Mono-
chrome
1.3M 134
fps
1280 ×
1024
1/2 IMX990 USB3
Vision

Note. Supply power to GigE Vision model via PoE or power supply and I/O cable. PoE NIC or Ethernet switch separately
         needed to supply power via PoE.
Note. Supply power to Camera Link or USB3 Vision model via power supply and I/O cable.
* Coming soon.

Without Peltier Device

Model Capable
band-
width
Mono-
chrome/
Color
Reso-
lution
Frame
Rate
Effective
Pixels
(H × V)
Sen-
sor
Size
Cell
Size
(μm)
Sensor Lens
Mount
General
Specifi-
cations
STC-SBS34POE-SWIRU * 400 -
1,700
nm
Mono-
chrome
0.3M 242
fps
640 ×
512
1/4 5 × 5 IMX991 C GigE Vision
PoE
supported
STC-SBS132POE-SWIRU * Mono-
chrome
1.3M 84
fps
1280 ×
1024
1/2 IMX990 GigE Vision
PoE
supported
STC-SBS34PCL-SWIRU * 400 -
1,700
nm
Mono-
chrome
0.3M 258
fps
640 ×
512
1/4 IMX991 CameraLink
PoCL not
supported
Base model
STC-SBS132PCL-SWIRU * Mono-
chrome
1.3M 134.7
fps
1280 ×
1024
1/2 IMX990 CameraLink
PoCL not
supported
Base model
STC-SBS34U3V-SWIRU * 400 -
1,700
nm
Mono-
chrome
0.3M 260
fps
640 ×
512
1/4 IMX991 USB3
Vision
STC-SBS132U3V-SWIRU * Mono-
chrome
1.3M 134
fps
1280 ×
1024
1/2 IMX990 USB3
Vision

* Coming soon

Accessories

Model Length Cable Type
Screw-Fastened GigE Cables CAB-GE-02-RBH 2 m Bending resistance cables
CAB-GE-03-RBH 3 m
CAB-GE-05-RBH 5 m
CAB-GE-10-RBH 10 m
CAB-GE-20-RBH 20 m
CAB-GE-40-RBH 40 m
CAB-GE-02-RBX 2 m Super bending resistance cables
CAB-GE-03-RBX 3 m
CAB-GE-05-RBX 5 m
CAB-GE-10-RBX 10 m
CAB-GE-20-RBX 20 m
CAB-GE-40-RBX 40 m
USB 3.0 Cables
(USB 3.0 Micro-B, with Camera-Side
Fastening Screws)
*1
CAB-USB3-02 2 m Normal
CAB-USB3-03 3.5 m
CAB-USB3-05 5 m
CAB-USB3-07 7 m
CAB-USB3-10 10 m Normal high-transmission cables
CAB-USB3-02-RB 2 m Robot cables
CAB-USB3-03-RB 3.5 m
CAB-USB3-05-RB 5 m
CAB-USB3-07-RB 7 m
Power Supply and I/O Cables
*2 *3
FJ-VSP2 3M 3 m ---
FJ-VSP2 5M 5 m
FJ-VSP2 10M 10 m

*1. Please make sure in advance that USB 3.0 cables operate correctly under your environment.
*2. Please connect the cables according to the external connector specifications prescribed in your camera's specification
      documents, for faulty wiring can cause failure.
*3. Connect the shell of the GigE Vision model to FG.
Do not connect the shell of the Camera Link or USB3 Vision model. Doing so can cause failure or malfunction.