Page top

STC Series (Small Board Camera)

Small Board Camera

STC Series (Small Board Camera)

Small Board Camera

Product Line-up

Model Monochrome/
Color
Resolution Effective
Pixels
(H x V)
Sensor
Size
Cell
Size
(μm)
Sensor Interface
STC-S133N-** Color 0.65M 1280 × 960 1/3.2 3.5 × 3.5 ISX017 TV Format
STC-S133P-** 1280 × 924
STC-S133UVC-** 1.3M 1280 × 960 USB3.0 (UVC)
STC-S133MIP-** MIPI
STC-P213UVC-** 2M 1920 × 1080 1/2.9 2.8 × 2.8 PV4209K USB3.0 (UVC)

* Select a model from the Line-up list below when ordering.
* Effective Pixels: Display size differs from effective pixels since image will be compressed according to the signal system.

Line-up

TV Format (NTSC/PAL)

Model Monochrome/
Color
Frame Rate Sensor
Size
Lens
Mount
General Specifications
STC-S133N Color 30 fps 1/3.2 --- DPF, Board, Base (without lens mount)
STC-S133P 25 fps --- DPF, Board, Base (without lens mount)
STC-S133N-NF 30 fps --- Board, Base (without lens mount), No filter
STC-S133P-NF 25 fps --- Board, Base (without lens mount), No filter
STC-S133N-L 30 fps S DPF, Board, S Mount
STC-S133N-LS 30 fps S DPF, Board, S Mount, Lens fixing washer
STC-S133P-L 25 fps S DPF, Board, S Mount
STC-S133N-CS 30 fps CS DPF, Board, CS Mount
STC-S133P-CS 25 fps CS DPF, Board, CS Mount
STC-S133N-I 30 fps --- IRCF, Board, Base (without lens mount)
STC-S133P-I 25 fps --- IRCF, Board, Base (without lens mount)
STC-S133N-IL 30 fps S IRCF, Board, S Mount
STC-S133P-IL 25 fps S IRCF, Board, S Mount
STC-S133N-ICS 30 fps CS IRCF, Board, CS Mount
STC-S133P-ICS 25 fps CS IRCF, Board, CS Mount
STC-S133N-ILS 30 fps S IRCF, Board, S Mount, Lens fixing washer
STC-S133N-AL 30 fps S DPF, Case, S Mount
STC-S133P-AL 25 fps S DPF, Case, S Mount
STC-S133N-ACS 30 fps CS DPF, Case, CS Mount
STC-S133P-ACS 25 fps CS DPF, Case, CS Mount
STC-S133N-IAL 30 fps S IRCF, Case, S Mount
STC-S133P-IAL 25 fps S IRCF, Case, S Mount
STC-S133N-IACS 30 fps CS IRCF, Case, CS Mount
STC-S133P-IACS 25 fps CS IRCF, Case, CS Mount

Note. DPF: Dual Pass Filter, IRCF: IR Cut Filter

USB3.0 (UVC)

Model Monochrome/
Color
Frame Rate Sensor
Size
Lens
Mount
General Specifications
STC-S133UVC-BL Color 60 fps 1/3.2 --- IRCF, Board, Base (without lens mount),
Connector from bottom
STC-S133UVC-BLL S IRCF, Board, S Mount,
Connector from bottom
STC-S133UVC-BLCS CS IRCF, Board, CS Mount,
Connector from bottom
STC-S133UVC-DBL --- DPF, Board, Base (without lens mount),
Connector from bottom
STC-S133UVC-DBLL S DPF, Board, S Mount,
Connector from bottom
STC-S133UVC-DBLCS CS DPF, Board, CS Mount,
Connector from bottom
STC-S133UVC-ALL S IRCF, Case, S Mount,
Connector from bottom
STC-S133UVC-ALCS CS IRCF, Case, CS Mount,
Connector from bottom
STC-S133UVC-DALL S DPF, Case, S Mount,
Connector from bottom
STC-S133UVC-DALCS CS DPF, Case, CS Mount,
Connector from bottom
STC-S133UVC-BS --- IRCF, Board, Base (without lens mount),
Connector from rear
STC-S133UVC-BSL S IRCF, Board, S Mount,
Connector from rear
STC-S133UVC-BSCS CS IRCF, Board, CS Mount,
Connector from rear
STC-S133UVC-DBS --- DPF, Board, Base (without lens mount),
Connector from rear
STC-S133UVC-DBSL S DPF, Board, S Mount,
Connector from rear
STC-S133UVC-DBSCS CS DPF, Board, CS Mount,
Connector from rear
STC-P213UVC-ALL 30 fps 1/2.9 S Case, S Mount
STC-P213UVC-BLL S Board, S Mount

Note. DPF: Dual Pass Filter, IRCF: IR Cut Filter

MIPI

Model Monochrome/
Color
Frame Rate Sensor
Size
Lens
Mount
General Specifications
STC-S133MIP Color 60 fps 1/3.2 --- IRCF, Board,
Base (without lens mount)
STC-S133MIP-CS CS IRCF, Board, CS Mount
STC-S133MIP-L S IRCF, Board, S Mount
STC-S133MIP-NF --- Board, No filter
STC-S133MIP-D --- DPF, Board,
Base (without lens mount)
STC-S133MIP-DCS CS DPF, Board, CS Mount
STC-S133MIP-DL S DPF, Board, S Mount
STC-S133MIP-ALL S IRCF, Case, S Mount
STC-S133MIP-ALCS CS IRCF, Case, CS Mount
STC-S133MIP-DALL S DPF, Case, S Mount
STC-S133MIP-DALCS CS DPF, Case, CS Mount

Note. DPF: Dual Pass Filter, IRCF: IR Cut Filter
Harness is included.

Accessories

Model Applicable Model General Specifications
Remote Control Unit RC-S133 S133N(P) Series
Mount Conversion Adapter CS-C-R CS-Mount Models of
all S133 Series
Harness for Power Supply/
Signal Output
KSAF005 For S133N/P 8-pin connector to power pin jack and BNC connector
KSAF006 For S133N/P 8-pin connector to power pin jack and RCA connector

S-Mount (M12 P0.5) Lens

Model Applicable Model General Specifications
CV0205C S-mount models f = 2.5 mm, 1/3” , F2.0, 5 MP resolution
KVAB009 Lens fixing washer