Page top

For STC/FS Series (Accessory, Cable, others)

Accessory, Cable, others

For STC/FS Series (Accessory, Cable, others)

Optional items for using cameras

Screw-fastened GigE Cable

OMRON has made available a line of optional screw-fastened cables, responding to many requests for such cables when using GigE cameras in the FA applications.

Model Length Cable Type
CAB-GE-02-RBH 2 m Bending resistance cables
CAB-GE-03-RBH 3 m
CAB-GE-05-RBH 5 m
CAB-GE-10-RBH 10m
CAB-GE-20-RBH 20 m
CAB-GE-40-RBH 40 m
CAB-GE-02-RBX 2 m Super bending resistance cables
CAB-GE-03-RBX 3 m
CAB-GE-05-RBX 5 m
CAB-GE-10-RBX 10 m
CAB-GE-20-RBX 20 m
CAB-GE-40-RBX 40 m

Power Supply and I/O Cables

Model Length
FJ-VSP2 3M 3 m
FJ-VSP2 5M 5 m
FJ-VSP2 10M 10 m

Note. When wiring a camera, be sure to refer to its specification document to check its external connector specifications. Incorrect wiring can lead to failure.

Screw-fastened USB3.0 Cable

USB 3.0 Cables (USB 3.0 Micro-B, with Camera-Side Fastening Screws)

Model Length Cable Type
CAB-USB3-02 2 m Normal
CAB-USB3-03 3.5 m
CAB-USB3-05 5 m
CAB-USB3-07 7 m
CAB-USB3-10 10 m Normal high-transmission cables
CAB-USB3-02-RB 2 m Robot cables
CAB-USB3-03-RB 3.5 m
CAB-USB3-05-RB 5 m
CAB-USB3-07-RB 7 m

Note. Please make sure in advance that USB 3.0 cables operate correctly under your environment.

Coaxial Cable (CoaXPress, TV Format)

Robot cable for CoaXPress camera

Model Applicable Model Connector type
(on the image input
board side)
Connector type
(on the camera
side)
Length
CAB-CXP-02-MBSB CoaXPress MicroBNC BNC 2 m
CAB-CXP-03-MBSB 3 m
CAB-CXP-05-MBSB 5 m
CAB-CXP-10-MBSB 10 m
CAB-CXP-02-MBMB MicroBNC 2 m
CAB-CXP-03-MBMB 3 m
CAB-CXP-05-MBMB 5 m
CAB-CXP-10-MBMB 10 m
CAB-CXP-10-MBJB Extension cable
(used with a 2 m/3 m/5 m
cable above)
MicroBNC(J) 10 m

BNC-BNC Cables

Model Applicable Model Connector Type Length
BNC-BNC1 TV Format BNC on both ends 1 m
BNC-BNC2 2 m
BNC-BNC3 3 m
BNC-BNC5 5 m
BNC-BNC10 10 m

BNC-RCA (Pin Jack) Cables

Model Applicable Model Connector Type Length
BNC-RCA2 TV Format BNC on one end and RCA on the other 2 m
BNC-RCA3 3 m
BNC-RCA5 5 m
BNC-RCA10 10 m

HDMI Cable

HDMI Cable

Model Applicable Model Length
CAB-HDMI-015 4K HD high vision (DVI) cameras 1.5 m
CAB-HDMI-02 4K HD high vision (DVI) cameras 2 m
CAB-HDMI-03 4K HD high vision (DVI) cameras 3 m
CAB-HDMI-05 4K HD high vision (DVI) cameras 5 m

Note. Please make sure in advance that HDMI cables operate correctly under your environment, including power supply capability.

HDMI Fiber-Optic Cables

Model Applicable Model Length
CAB-HDMI-10-OPT 4K HD high vision (DVI) cameras 10 m Provides power supply (with USB)
CAB-HDMI-20-OPT 4K HD high vision (DVI) cameras 20 m Provides power supply (with USB)
CAB-HDMI-30-OPT 4K HD high vision (DVI) cameras 30 m Provides power supply (with USB)
CAB-HDMI-50-OPT 4K HD high vision (DVI) cameras 50 m Provides power supply (with USB)
CAB-HDMI-70-OPT 4K HD high vision (DVI) cameras 70 m Provides power supply (with USB)
CAB-HDMI-100-OPT 4K HD high vision (DVI) cameras 100 m Provides power supply (with USB)

Note. Please make sure in advance that HDMI cables operate correctly under your environment, including power supply capability.

Harness for Power Supply/Signal Output

Harnesses for power supply and signal output for STC-S133N/P

Model Applicable Model General Specifications
KSAF005 For S133N/P 8-pin connector to power pin jack and BNC connector
KSAF006 8-pin connector to power pin jack and RCA connector

Mount Conversion Adapter

Adapter ring necessary when using C-mount lens with CS-mount camera
Adapter for converting M42 P=1 FB=10mm to F-mount when using 12M, 25M, or line sensor cameras

Model Applicable Model General Specifications
CS-C-R CS Mount Series CS mount → C mount conversion adapter
M42-F-R 12M, 25M, Line Scanning Camera M42 P=1 FB=10 mm → F mount conversion adapter

Tripod Mount

Optional adapter for fastening the camera with tripod screws

Model Applicable Model General Specifications
TP-HCA USB3.0: STC-MCE/MBE132U3V, STC-MCA/MBA5MUSB3
Camera Link: SPB/SPC43, 52, 163, 202PCL
TP-JVA USB3.0: 0.4M, 0.5M, 1.6M, 2.3M, 3.2M, 4M, 5M (M*S500/510U3V)
TP-JQA USB3.0: 7.1M, 8.9M, 12.3M, 12M, 20.4M
Camera Link: 2M (CM*200PCL), 3.1M, 4M, 5M (SP*500/510PCL),
8.8M, 12.3M, 16.2M, 20.3M, 24.5M, 25M (GP*250BPCL
TP-KWA GigE Vision M Series
TP-KWA-IEA GigE Vision M Series Use to set M Series at same
height as S Series sensor center.
TP-KWA2 STC-MBS/MCS881POE, STC-MBS/MCS122BPOE,
STC-MBS/MCS2041POE

Remote Control Unit

The unit is connected to the pin jack on the back of the camera allowing various settings to be made with an on-screen display. All DVI/SDI models are applicable.

Model Applicable Model General Specifications
RC-HD133 DVI/SDI ø3.5 stereo pin jack
RC-S133 S133N/P Series
RC-S133B S133N-B Series ø3.5 stereo pin jack