Page top

3Z4S-LE VS-HVA Series

Ultra-high-resolution Lens for C-mount Cameras

3Z4S-LE VS-HVA Series

Ultra-high-resolution lens for 1.1-inch cameras

Recommended camera Model Focal distance (mm) Aperture (F No.) Field of view (1.1", V × H) Closest distance (mm) Filter size Weight (g) Total length (mm) Compatible CCD
FH-S[]X12
FH-S[]21R
3Z4S-LE VS-HVA1226 12 2.6 to Close 45.6°×60.0° 100 M34 P=0.5 126 51.2 1.1 inches
3Z4S-LE VS-HVA1626 16 2.6 to Close 35.1°×46.8° 100 M30.5 P=0.5 128 50
3Z4S-LE VS-HVA2524 25 2.4 to Close 23.1°×31.3° 100 M35.5 P=0.5 116 45
3Z4S-LE VS-HVA3522 35 2.2 to Close 16.7°×22.7° 200 M34 P=0.5 122 48.5
3Z4S-LE VS-HVA5024 50 2.4 to Close 12.0°×16.4° 200 M30.5 P=0.5 142 57.5

Note: 1. The lock screws for the focus and iris adjustment may become loose or come off due to shock or vibration during transportation, so please be caution when unpacking.