Page top

NX502-[][][][]

NX-series NX502 CPU Units

NX502-[][][][]

Up to ten EtherNet/IP networks, ideal for large-scale systems

(Unit: mm)

NX-Series NX502 CPU Unit

NX502-[][][][]

NX502-[][][][] Dimensions 2

*1. The dimension from the terminal block lock lever to the back surface of the CPU Unit.
*2. The dimension from the attachment surface of the DIN Track to the front surface of the CPU Unit.

For dimensions after attaching the communications cables, refer to NX-series NX502 CPU Unit Hardware User's Manual (W629).

End cover

NX-END02

NX502-[][][][] Dimensions 4

*1. The dimension from the attachment surface of the DIN Track to the front surface of the end cover.