Page top

iPF Series

Flexible Part Feeder

iPF Series

High-performance, flexible part feeding solution providing plug-and-play integration with OMRON Industrial Robots, Vision Systems, and ACE software.

Part Feeder

Item iPF-240 iPF-380 iPF-530
Weight 7.8 kg 20 kg 31 kg
Power Voltage 24 VDC ± 5%
24 VDC Current
Consumption
5 A 4 A 6 A
24 VDC S-Current
Consumption
3 A 16 A 14 A
Operation Control Full 2D motion in XY plane and vertical vibration for flipping or
dispersing parts
Actuators 4 voice coil motors
Communication Ethernet (TCP/IP)
Vibration Actions Standard vibrations: flip, forward, backward, left, right, long axis and
cross axis centering
Suitable Part Sizes 5 - 40 mm 15 - 60 mm 30 - 150 mm
Weight Capacity 400 g 1500 g 2000 g
Configurable Vibration
Frequency
40 - 70 Hz 20 - 30 Hz 20 - 28 Hz
Environmental Operating Temperature 5 to 40°C
Storage Temperature 5 to 40°C
Humidity During operation: 30 to 80% (non-condensing)
During storage and transportation: 75% or less (non- condensing)
Ingress Protection IP20
Vibration
Displacement
X (max.) ± 1.5 mm ± 8 mm ± 8 mm
Y (max.) ± 2 mm ± 10 mm ± 10 mm
Z (max.) ± 1.5 mm ± 6 mm ± 8 mm

Hoppers

Item 3L Hopper 7L Hopper 14L Hopper
Max. Capacity (Usable volume / weight) 3 L / 12 kg 7 L / 12 kg 14 L / 19.5 kg
Weight (Base + Container) 12 kg 12 kg 20 kg
Vibration
Displacement
X (max.) Does not exceed ± 1 mm *1
Y (max.)
Z (max.)
Power Voltage 24 VDC ± 5%
RMS current at 100%
amplitude and max. load
4 A
Peak current (10 ms)
at start of vibration
at 100% amplitude
9 A
Dual/Single
Feeding
Compatibility
iPF-240 Single Single *2 Not Compatible
iPF-380 Single/Dual Single/Dual *3 Single *2
iPF-530 Single/Dual Single/Dual Single/Dual *3
Standards EN/IEC 60204-1, EN/IEC 61000-6-2, EN/IEC 61000-6-4, EN/IEC 63000,
EN ISO 14118, EN ISO 12100, ISO 14644-1

*1. Provide a minimum space of 10 mm around the Hopper in all directions.
*2. The Hopper can be arranged for single feeding only on the long side of the Part Feeder.
*3. The Hoppers can be arranged for dual feeding only on opposite sides of the Part Feeder.