| Part | Description | Part Number |
|---|---|---|
![]() |
V460-H Handheld DPM Reader, Black Grey, PoE Wired, with X-Mode | V460-H0PX |
Industrial Handheld DPM Reader
last update: November 1, 2023
| Part | Description | Part Number |
|---|---|---|
![]() |
V460-H Handheld DPM Reader, Black Grey, PoE Wired, with X-Mode | V460-H0PX |
| Appearance | Type | Length | Part Number |
|---|---|---|---|
![]() |
Ethernet Communication Cables - Straight
Connectors M12 Plug on Reader to RJ45 Connector |
1 Meter | V430-WE-1M |
| 3 Meters | V430-WE-3M | ||
| 5 Meters | V430-WE-5M | ||
![]() |
Standard Ethernet Cables, In-Cabinet Use
Standard RJ45 Connectors on Both Ends Green |
1 Meter | XS6W-5PUR8SS100CM-G |
| 3 Meters | XS6W-5PUR8SS300CM-G | ||
| 5 Meters | XS6W-5PUR8SS500CM-G | ||
| 10 Meters | XS6W-5PUR8SS1000CM-G | ||
| 15 Meters | XS6W-5PUR8SS1500CM-G |
Note: Omron recommends RAM® Mount brackets and mounts for hands-free operation in Presentation mode.
| Appearance | Type | |
|---|---|---|
![]() |
Single Port PoE Injector, 30W, IEEE802.3at Compliant, 2 x RJ45 Connector,
90 to 264VAC* (suggested for standalone PC use) *ATTENTION: Power cord NOT included (C13 connector required) |
98-9000311-01 |
![]() |
RAM® Holders and Components - C Size | |
![]() |
RAM® Power-Grip™ XL Universal Scanner Gun Holder (RAP-450U) | |
![]() |
RAM® Tough-Claw™ Large Clamp Ball Base (RAP-401U) | |
![]() |
RAM® Double Socket Arm with Round Ball Plate - C Size, Medium (RAM-103U) | |
![]() |
RAM® Double Socket Arm with Round Ball Plate - C Size, Long (RAM-103U-D) | |
![]() |
RAM® Double Ball Mount with Two Round Plates - C Size, Medium (RAM-101U) | |
last update: November 1, 2023