Page top

STC Series (USB3.0 Vision Board Level Camera with Liquid Lens)

USB3.0 Vision Board Level Camera with Liquid Lens

STC Series (USB3.0 Vision Board Level Camera with Liquid Lens)

Small Camera with Liquid Lens

Product Line-up

Model Mono-
chrome/
Color
Reso-
lution
Frame
Rate
Effective
Pixels
(H x V)
Sensor
Size
Cell
Size
(μm)
Sensor General
Specifi-
cations
STC-BBS43U3V-VF096 Monochrome 0.4M 527.1
fps
720 ×
540
1/2.9 6.9 ×
6.9
IMX287 Liquid lens
with a focal
length f of
9.6 mm
STC-BCS43U3V-VF096 Color
STC-BBS163U3V-VF096 Monochrome 1.6M 238
fps
1440 ×
1080
1/2.9 3.45 ×
3.45
IMX273
STC-BCS163U3V-VF096 Color
STC-BBS502U3V-VF096 Monochrome 5M 70.8
fps
2448 ×
2048
1/1.8 2.74 ×
2.74
IMX568
STC-BCS502U3V-VF096 Color

Accessories

Model Length Cable Type
USB 3.0 Cables
(USB 3.0 Micro-B, with
Camera-Side Fastening Screws)
CAB-USB3-02 2 m Normal
CAB-USB3-03 3.5 m
CAB-USB3-05 5 m
CAB-USB3-07 7 m
CAB-USB3-10 10 m Normal high-transmission
cables
CAB-USB3-02-RB 2 m Robot cables
CAB-USB3-03-RB 3.5 m
CAB-USB3-05-RB 5 m
CAB-USB3-07-RB 7 m