Page top

E5CD-H

Digital Temperature Controller (48 x 48 mm)

E5CD-H

High resolution and high precision input are available. 0.01°C display. Equipped with functions specialized for the digital industry. Push-In Plus terminal blocks reduce wiring work.

Model Number Legend

Models with Push-In Plus Terminal Blocks

E5CD-H Lineup 2

Heating and Cooling Control

Using Heating and Cooling Control

(1) Control Output Assignment
An auxiliary output is used as the cooling control output.
(2) Control
If PID control is used, you can set PID control separately for heating and cooling.
This allows you to handle control systems with different heating and cooling response characteristics.

List of Models

Model
E5CD-HRX2ABM-000
E5CD-HRX2DBM-000
E5CD-HRX2ABM-001
E5CD-HRX2DBM-001
E5CD-HRX2ABM-002
E5CD-HRX2DBM-002
E5CD-HRX2ABM-003
E5CD-HRX2DBM-003
E5CD-HRX2ABM-004
E5CD-HRX2DBM-004
E5CD-HRX2ABM-006
E5CD-HRX2DBM-006
E5CD-HQX2ABM-000
E5CD-HQX2DBM-000

Model
E5CD-HQX2ABM-001
E5CD-HQX2DBM-001
E5CD-HQX2ABM-002
E5CD-HQX2DBM-002
E5CD-HQX2ABM-003
E5CD-HQX2DBM-003
E5CD-HQX2ABM-004
E5CD-HQX2DBM-004
E5CD-HQX2ABM-006
E5CD-HQX2DBM-006
E5CD-HCX2ABM-000
E5CD-HCX2DBM-000
E5CD-HCX2ABM-004
E5CD-HCX2DBM-004

Model
E5CD-HCX2ABM-006
E5CD-HCX2DBM-006
E5CD-HQQ2ABM-000
E5CD-HQQ2DBM-000
E5CD-HQQ2ABM-001
E5CD-HQQ2DBM-001
E5CD-HQQ2ABM-003
E5CD-HQQ2DBM-003
E5CD-HQQ2ABM-004
E5CD-HQQ2DBM-004
E5CD-HQQ2ABM-006
E5CD-HQQ2DBM-006

Optional Products (Order Separately)

USB-Serial Conversion Cable

Model
E58-CIFQ2

Waterproof Packing

Model
Y92S-P8

Note: This Waterproof Packing is provided with the Digital Temperature Controller.

Current Transformers (CTs)

Hole diameter Model
5.8 mm E54-CT1
5.8 mm E54-CT1L*
12.0 mm E54-CT3
12.0 mm E54-CT3L*

*Lead wires are included with these CTs. If UL certification is required, use these CTs.

Adapter

Model
Y92F-45

Note:Use this Adapter when the panel has already been prepared for an E5B[] Controller.

Waterproof Cover

Model
Y92A-48N

Mounting Adapter

Model
Y92F-49

Note: This Mounting Adapter is provided with the Digital Temperature Controller.

Front Covers

Type Model
Hard Front Cover Y92A-48H
Soft Front Cover Y92A-48D

CX-Thermo Support Software

Model
EST2-2C-MV4

Note: CX-Thermo version 4.70 or higher is required for the E5CD-H.
For the system requirements for the CX-Thermo, refer to information on the EST2-2C-MV4