Compact Photoelectric Sensor with Built-in Amplifier
The Standard for Photoelectric Sensors with a Secure Track Record of One Million Sold Yearly.
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), 1 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), 1 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired M8 connector models (0.3 m), 1 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (0.5 m), 2 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), 2 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), 2 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired M8 connector models (0.3 m), 2 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (0.5 m), 1 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), 1 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired M8 connector models (0.3 m), 1 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (0.5 m), 2 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (2 m), 2 axes, Infrared LED (940 nm) |
![]() |
Sensing distance 25 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired M8 connector models (0.3 m), 2 axes, Infrared LED (940 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 60 to 120 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (0.5 m), Red LED (650 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 60 to 120 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (650 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 60 to 120 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (5 m), Red LED (650 nm) |
![]() |
Limited Reflective, Sensing distance Glass plate 100 x 100 mm: 10 to 50 mm, Light-ON/Dark-ON selectable, NPN, Pre-wired models (2 m), Red LED (660 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 60 to 120 mm, Light-ON/Dark-ON selectable, NPN, M8 connector models, Red LED (650 nm) |
![]() |
Limited Reflective, Sensing distance Glass plate 100 x 100 mm: 10 to 50 mm, Light-ON/Dark-ON selectable, NPN, M8 connector models, Red LED (660 nm) |
![]() |
Diffuse-reflective, Sensing distance White paper 100 x 100 mm: 60 to 120 mm, Light-ON/Dark-ON selectable, PNP, Pre-wired models (0.5 m), Red LED (650 nm) |