Page top

Item list of E3T

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier

Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier E3T

The Improved E3T Series with Easier, Smoother Mounting and Installation

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 15 mm, Light-ON, PNP, Pre-wired models (2 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 15 mm, Light-ON, PNP, Pre-wired models (5 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 15 mm, Dark-ON, PNP, Pre-wired models (2 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 15 mm, Dark-ON, PNP, Pre-wired models (5 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 15 mm, Dark-ON, PNP, Pre-wired models (2 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 15 mm, Dark-ON, PNP, Pre-wired models (5 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, NPN, Pre-wired models (2 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, NPN, Pre-wired models (5 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, NPN, Pre-wired models (2 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, NPN, Pre-wired models (5 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Dark-ON, NPN, Pre-wired models (2 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Dark-ON, NPN, Pre-wired models (5 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Dark-ON, NPN, Pre-wired models (2 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Dark-ON, NPN, Pre-wired models (5 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, PNP, Pre-wired models (2 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, PNP, Pre-wired models (5 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, PNP, Pre-wired models (2 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Light-ON, PNP, Pre-wired models (5 m), M3 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Dark-ON, PNP, Pre-wired models (2 m), M2 mounting, Red LED (650 nm)
Limited Reflective, Sensing distance White paper 50 x 50 mm: 5 to 30 mm, Dark-ON, PNP, Pre-wired models (5 m), M2 mounting, Red LED (650 nm)