Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier
The Improved E3T Series with Easier, Smoother Mounting and Installation
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, NPN, Pre-wired models (2 m), M2 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, NPN, Pre-wired models (2 m), M3 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, NPN, Pre-wired models (5 m), M3 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, NPN, Pre-wired models (2 m), M3 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Light-ON, PNP, Pre-wired models (2 m), M2 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Light-ON, PNP, Pre-wired models (2 m), M2 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Light-ON, PNP, Pre-wired models (2 m), M3 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Light-ON, PNP, Pre-wired models (2 m), M3 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, PNP, Pre-wired models (2 m), M2 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, PNP, Pre-wired models (5 m), M2 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, PNP, Pre-wired models (2 m), M2 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, PNP, Pre-wired models (2 m), M3 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 300 mm, Dark-ON, PNP, Pre-wired models (2 m), M3 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 2 m, Light-ON, NPN, Pre-wired models (2 m), M2 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 2 m, Light-ON, NPN, Pre-wired models (5 m), M2 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 2 m, Light-ON, NPN, Pre-wired models (2 m), M2 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 2 m, Dark-ON, NPN, Pre-wired models (2 m), M2 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 2 m, Dark-ON, NPN, Pre-wired models (5 m), M2 mounting, Red LED (650 nm) |
![]() |
Through-beam type, Sensing distance 2 m, Dark-ON, NPN, Pre-wired models (2 m), M2 mounting, Infrared LED (860 nm) |
![]() |
Through-beam type, Sensing distance 2 m, Light-ON, PNP, Pre-wired models (2 m), M2 mounting, Red LED (650 nm) |