Ultracompact, Ultrathin Photoelectric Sensor with Built-in Amplifier
The Improved E3T Series with Easier, Smoother Mounting and Installation
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, NPN output, Light-ON, Infrared light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, NPN output, Dark-ON, Red light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, NPN output, Dark-ON, Red light, M2 mounting, Pre-wired model, 5 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, NPN output, Dark-ON, Infrared light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, PNP output, Light-ON, Red light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, PNP output, Light-ON, Infrared light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, PNP output, Dark-ON, Red light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, PNP output, Dark-ON, Red light, M2 mounting, Pre-wired model, 5 m |
|
|
Ultrathin Photoelectric Sensor with Built-in Amplifier, Through-beam type, Sensing distance: 300 mm, PNP output, Dark-ON, Infrared light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, NPN output, Light-ON, Red light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, NPN output, Light-ON, Red light, M2 mounting, Pre-wired model, 5 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, NPN output, Light-ON, Red light, M3 mounting, Pre-wired model, 2 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, NPN output, Light-ON, Red light, M3 mounting, Pre-wired model, 5 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, NPN output, Dark-ON, Red light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, NPN output, Dark-ON, Red light, M2 mounting, Pre-wired model, 5 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, NPN output, Dark-ON, Red light, M3 mounting, Pre-wired model, 2 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, PNP output, Light-ON, Red light, M2 mounting, Pre-wired model, 2 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, PNP output, Light-ON, Red light, M2 mounting, Pre-wired model, 5 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, PNP output, Light-ON, Red light, M3 mounting, Pre-wired model, 2 m |
|
|
Ultracompact Photoelectric Sensor with Built-in Amplifier, Limited Reflective, Sensing distance: 5 to 15 mm, PNP output, Dark-ON, Red light, M2 mounting, Pre-wired model, 2 m |