| Sensing method | Through-beam type (with slot) | Reflective type | |
|---|---|---|---|
| Models | EE-SPX301, EE-SPX401 |
EE-SPY301, EE-SPY401 EE-SPY302, EE-SPY402 |
|
| Sensing distance | 3.6 mm (slot width) | 5 mm (Reflection factor: 90%; white paper 15 × 15 mm) *1 |
|
| Sensing object | Opaque: 1 × 0.5 mm min. | --- | |
| Differential distance | 0.05 mm max. | 0.2 mm max. (with a sensing distance of 3 mm, horizontally) |
|
| Light source | GaAs infrared LED with a peak wavelength of 940 nm | ||
| Indicator *2 | Light indicator (red) | ||
| Supply voltage | 5 to 24 VDC ±10%, ripple (p-p): 5% max. | ||
| Current consumption | Average: 15 mA max., Peak: 50 mA max. | ||
| Control output | NPN voltage output: Load power supply voltage: 5 to 24 VDC Load current: 80 mA max. OFF current: 0.5 mA max. 80 mA load current with a residual voltage of 1.0 V max. 10 mA load current with a residual voltage of 0.4 V max. |
||
| Response frequency *3 | 500 Hz min. | 100 Hz min. | |
| Ambient illumination | 3,000 lx max. with incandescent light or sunlight on the surface of the receiver | ||
|
Ambient temperature range |
Operating: - 10 to +55 ° C Storage: - 25 to +65 ° C (with no icing) |
||
| Ambient humidity range | Operating: 5% to 85% Storage: 5% to 95% (with no condensation) |
||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 h each in X, Y, and Z directions | ||
| Shock resistance | Destruction: 500 m/s2 for 3 times each in X, Y, and Z directions | ||
| Degree of protection | IEC IP50 | ||
| Connecting method | Special connector (soldering not possible) | ||
| Weight | Approx. 2.6 g | ||
| Material | Case | Polycarbonate | |