Page top

Item list of E2E (Special Models)

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire

DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire E2E (Special Models)

Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup

Displaying individual registered product index. Select and click for details.

Count

All Items 41 - 60 of 109

Model Number Description
Cylinder type (with screw), Sensing distance 18 mm, Unshielded, AC 2-wire models, NO, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 18 mm, Unshielded, AC 2-wire models, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 18 mm, Unshielded, AC 2-wire models, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 18 mm, Unshielded, AC 2-wire models, NC, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 18 mm, Unshielded, AC 2-wire models, NC, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 18 mm, Unshielded, AC 2-wire models, NC, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 20 mm, Unshielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 20 mm, Unshielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 20 mm, Unshielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, M12 connector models
Cylinder type (with screw), Sensing distance 2 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output None, Prewired M12 smart click connector model (IEC pin arrangement), 0.3 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, Prewired M12 smart click connector model (IEC pin arrangement), 0.3 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, DC 3-Wire, NPN collector load built-in output, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, DC 3-Wire, PNP collector load built-in output, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, AC 2-wire models, NO, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, AC 2-wire models, NO, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, AC 2-wire models, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, AC 2-wire models, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 5 m
Cylinder type (with screw), Sensing distance 2 mm, Shielded, AC 2-wire models, NC, Self-diagnostic output None, Pre-wired models, 2 m

All Items 41 - 60 of 109