Standard Proximity Sensor
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NO, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NO, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NO, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, M12 connector models (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, Pre-wired M12 connector models (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, No polarity, Pre-wired M12 connector models (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, Prewired M12 smart click connector model (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, DC 2-wire models, Sensing distance 3 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, AC/DC 2-wire models, Sensing distance 3 mm ±10%, NO, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M12, AC/DC 2-wire models, Sensing distance 3 mm ±10%, NO, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M8, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Polarity, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M8, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Polarity, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M8, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Polarity, M12 connector models (IEC pin arrangement) |
![]() |
Unshielded, Cylinder type (with screw) M8, DC 2-wire models, Sensing distance 4 mm ±10%, NO, Polarity, M8 connector models (IEC pin arrangement) |
![]() |
Unshielded, Cylinder type (with screw) M8, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M8, DC 2-wire models, Sensing distance 4 mm ±10%, NC, Polarity, Pre-wired models |