DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output None, Prewired M12 smart click connector model (IEC pin arrangement), 0.3 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output None, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output None, Pre-wired models, 5 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Different frequency, Self-diagnostic output Equipped, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Different frequency, Self-diagnostic output Equipped, Pre-wired models, 5 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, Pre-wired models, 5 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NO, Self-diagnostic output Equipped, M12 connector models |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, Prewired M12 smart click connector model (IEC pin arrangement), 0.3 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Self-diagnostic output None, Pre-wired models, 5 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 2-Wire, Polarity/No polarity, NC, Different frequency, Self-diagnostic output None, M12 connector models (IEC pin arrangement) |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 3-Wire, NPN collector load built-in output, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Shielded, DC 3-Wire, NPN collector load built-in output, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 5 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Unshielded, DC 3-Wire, NPN collector load built-in output, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Unshielded, DC 3-Wire, NPN collector load built-in output, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 5 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Unshielded, DC 3-Wire, NPN collector load built-in output, NC, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Self-diagnostic output None, Pre-wired models, 2 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Self-diagnostic output None, Pre-wired models, 5 m |
![]() |
Cylinder type (with screw), Sensing distance 10 mm, Unshielded, AC 2-wire models, NO, Different frequency, Self-diagnostic output None, Pre-wired models, 2 m |