Standard Proximity Sensor
Standard Sensors for Detecting Ferrous Metals under Standard Conditions
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, No polarity, Pre-wired M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Polarity, M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Polarity, M12 connector models (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Polarity, Pre-wired M12 connector models (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, No polarity, Pre-wired M12 connector models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Polarity, Prewired M12 smart click connector model (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Different frequency, Polarity, M12 connector models (IEC pin arrangement) |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Different frequency, Polarity, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN collector load built-in output, Different frequency, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN collector load built-in output, Different frequency, Pre-wired models |