Page top

Item list of E2E

Standard Proximity Sensor

Standard Proximity Sensor E2E

Standard Sensors for Detecting Ferrous Metals under Standard Conditions

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

Model Number Description
Unshielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN collector load built-in output, Different frequency, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 10 mm ±10%, NO, NPN collector load built-in output, Different frequency, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC Three-wires models, Sensing distance 10 mm ±10%, NC, NPN collector load built-in output, Different frequency, Pre-wired models
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC/DC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC/DC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Polarity, Pre-wired models
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Polarity, Pre-wired models