DC 2-Wire (PUR Cable/Self-diagnosis Output), AC 2-Wire and AC/DC 2-Wire
Models with DC 2-Wire (Self-diagnosis Output) and AC 2-Wire added to the lineup
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, AC 2-wire, NC, Pre-wired model, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Unshielded, AC 2-wire, NC, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC/DC 2-wire, NO, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC/DC 2-wire, NO, Pre-wired model, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC 2-wire, NO, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC 2-wire, NO, Pre-wired model, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC 2-wire, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC 2-wire, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC 2-wire, NC, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 10 mm, Shielded, AC 2-wire, NC, Pre-wired model, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 14 mm, Unshielded, DC 2-wire, NO, Self-diagnostic output, Pre-wired model, Polarity, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 14 mm, Unshielded, DC 2-wire, NO, Self-diagnostic output, Pre-wired model, Polarity, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 14 mm, Unshielded, DC 2-wire, NO, Self-diagnostic output, M12 connector models, Polarity |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, DC 3-wire, NPN collector load built-in output, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, DC 3-wire, NPN collector load built-in output, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, DC 3-wire, NPN collector load built-in output, NC, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, DC 3-wire, PNP collector load built-in output, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, AC 2-wire, NO, Pre-wired model, Standard PVC cable (oil resistant), 2 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, AC 2-wire, NO, Pre-wired model, Standard PVC cable (oil resistant), 5 m |
|
|
Proximity Sensor, Cylinder type (with screw), Sensing distance: 18 mm, Unshielded, AC 2-wire, NO, Different frequency, Pre-wired model, Standard PVC cable (oil resistant), 2 m |