Long-barrel Inductive Proximity Sensor
about this Product Family
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NO, Different frequency, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, DC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NO, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models |
![]() |
Shielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 10 mm ±10%, NC, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NO, Different frequency, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M18, DC 2-wire models, Sensing distance 14 mm ±10%, NC, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 18 mm ±10%, NO, Pre-wired models |
![]() |
Unshielded, Cylinder type (with screw) M30, AC 2-wire models, Sensing distance 18 mm ±10%, NO, Pre-wired models |