Resin-case Proximity Sensor
Proximity Sensor with Resin Case with Superb Water Resistance
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
E2F-X10E1 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, NPN, NO, Pre-wired models, 2 m |
E2F-X10E1 5M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, NPN, NO, Pre-wired models, 5 m |
E2F-X10E15 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, NPN, NO, Different frequency, Pre-wired models, 2 m |
E2F-X10E15 5M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, NPN, NO, Different frequency, Pre-wired models, 5 m |
E2F-X10E2 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, NPN, NC, Pre-wired models, 2 m |
E2F-X10E2 5M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, NPN, NC, Pre-wired models, 5 m |
E2F-X10E25 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, NPN, NC, Different frequency, Pre-wired models, 2 m |
E2F-X10F1 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, PNP, NO, Pre-wired models, 2 m |
E2F-X10F1 5M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, PNP, NO, Pre-wired models, 5 m |
E2F-X10F2 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, DC 3-wire, PNP, NC, Pre-wired models, 2 m |
E2F-X10Y1 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, AC 2-wire models, NO, Pre-wired models, 2 m |
E2F-X10Y1 5M | Resin-case Proximity Sensor, Sensing distance 10 mm, AC 2-wire models, NO, Pre-wired models, 5 m |
E2F-X10Y15 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, AC 2-wire models, NO, Different frequency, Pre-wired models, 2 m |
E2F-X10Y15 5M | Resin-case Proximity Sensor, Sensing distance 10 mm, AC 2-wire models, NO, Different frequency, Pre-wired models, 5 m |
E2F-X10Y2 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, AC 2-wire models, NC, Pre-wired models, 2 m |
E2F-X10Y2 5M | Resin-case Proximity Sensor, Sensing distance 10 mm, AC 2-wire models, NC, Pre-wired models, 5 m |
E2F-X10Y25 2M | Resin-case Proximity Sensor, Sensing distance 10 mm, AC 2-wire models, NC, Different frequency, Pre-wired models, 2 m |
E2F-X1R5E1 2M | Resin-case Proximity Sensor, Sensing distance 1.5 mm, DC 3-wire, NPN, NO, Pre-wired models, 2 m |
E2F-X1R5E1 5M | Resin-case Proximity Sensor, Sensing distance 1.5 mm, DC 3-wire, NPN, NO, Pre-wired models, 5 m |
E2F-X1R5E2 2M | Resin-case Proximity Sensor, Sensing distance 1.5 mm, DC 3-wire, NPN, NC, Pre-wired models, 2 m |