Page top

Item list of E2F

Resin-case Proximity Sensor

Resin-case Proximity Sensor E2F

Proximity Sensor with Resin Case with Superb Water Resistance

about this Product Family

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 58

  1. 1
  2. 2
  3. 3
Model NumberDescription
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NC, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NO, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NC, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NC, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M8, AC 2-wire models, Sensing distance 1.5 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M8, AC 2-wire models, Sensing distance 1.5 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M8, AC 2-wire models, Sensing distance 1.5 mm ±10%, NC, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN, Different frequency, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP, Pre-wired models
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NO, Pre-wired models
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NO, Different frequency, Pre-wired models

All Items 21 - 40 of 58

  1. 1
  2. 2
  3. 3