Page top

Item list of E2F

Resin-case Proximity Sensor

Resin-case Proximity Sensor E2F

Proximity Sensor with Resin Case with Superb Water Resistance

Displaying individual registered product index. Select and click for details.

Count

All Items 21 - 40 of 55

Model Number Description
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NC, NPN, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NO, PNP, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NC, PNP, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M8, DC Three-wires models, Sensing distance 1.5 mm ±10%, NC, PNP, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, NPN, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, NPN, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NO, PNP, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, DC Three-wires models, Sensing distance 2 mm ±10%, NC, PNP, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NO, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NO, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NO, Different frequency, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NC, Pre-wired models (2 m)
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NC, Pre-wired models (5 m)
Shielded, Cylinder type (with screw) M12, AC 2-wire models, Sensing distance 2 mm ±10%, NC, Different frequency, Pre-wired models (2 m)

All Items 21 - 40 of 55