Resin-case Proximity Sensor
Displaying individual registered product index. Select and click for details.
| Model Number | Description |
|---|---|
|
|
Resin-case Proximity Sensor, M8, Shielded, Sensing distance: 1.5 mm, DC 3-wire, NPN output, NC, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M8, Shielded, Sensing distance: 1.5 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M8, Shielded, Sensing distance: 1.5 mm, DC 3-wire, PNP output, NC, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M8, Shielded, Sensing distance: 1.5 mm, DC 3-wire, PNP output, NC, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, NPN output, NO, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, NPN output, NO, Different frequency, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, NPN output, NC, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, NPN output, NC, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, NPN output, NC, Different frequency, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, PNP output, NO, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, PNP output, NO, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, PNP output, NC, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, DC 3-wire, PNP output, NC, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, AC 2-wire model, NO, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, AC 2-wire model, NO, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, AC 2-wire model, NO, Different frequency, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, AC 2-wire model, NC, Pre-wired model, 2 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, AC 2-wire model, NC, Pre-wired model, 5 m |
|
|
Resin-case Proximity Sensor, M12, Shielded, Sensing distance: 2 mm, AC 2-wire model, NC, Different frequency, Pre-wired model, 2 m |