Resin-case Proximity Sensor
Displaying individual registered product index. Select and click for details.
| Model Number | Description | 
|---|---|
|  E2F-X5E1 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, NPN output, NO, Pre-wired model, 2 m | 
|  E2F-X5E1 5M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, NPN output, NO, Pre-wired model, 5 m | 
|  E2F-X5E15 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, NPN output, NO, Different frequency, Pre-wired model, 2 m | 
|  E2F-X5E15 5M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, NPN output, NO, Different frequency, Pre-wired model, 5 m | 
|  E2F-X5E2 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, NPN output, NC, Pre-wired model, 2 m | 
|  E2F-X5E2 5M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, NPN output, NC, Pre-wired model, 5 m | 
|  E2F-X5E25 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, NPN output, NC, Different frequency, Pre-wired model, 2 m | 
|  E2F-X5F2 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, PNP output, NC, Pre-wired model, 2 m | 
|  E2F-X5F2 5M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, DC 3-wire, PNP output, NC, Pre-wired model, 5 m | 
|  E2F-X5Y1 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, AC 2-wire model, NO, Pre-wired model, 2 m | 
|  E2F-X5Y1 5M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, AC 2-wire model, NO, Pre-wired model, 5 m | 
|  E2F-X5Y15 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, AC 2-wire model, NO, Different frequency, Pre-wired model, 2 m | 
|  E2F-X5Y2 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, AC 2-wire model, NC, Pre-wired model, 2 m | 
|  E2F-X5Y2 5M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, AC 2-wire model, NC, Pre-wired model, 5 m | 
|  E2F-X5Y25 2M | Resin-case Proximity Sensor, M18, Shielded, Sensing distance: 5 mm, AC 2-wire model, NC, Different frequency, Pre-wired model, 2 m |