*1. Models with a different frequency are also available to prevent mutual interference. The model numbers are
E2S-[][][]B (e.g., E2S-W11B).
*2. Models with a different frequency are also available to prevent mutual interference. The model numbers are
E2S-[][][]C (e.g., E2S-Q21C).
*3. Models are also available with robotics (bend resistant) cables. Add “-R” to the model number.
(e.g., E2S-W11-R 1M)
*4. Models are also available with M12 Pre-wired Smartclick Connector. Add “-M1TGJ 0.3M” to the model number.
(e.g., E2S-W11-M1TGJ 0.3M)