| Model | DC 2-Wire Models | DC 3-Wire Models | |||||
|---|---|---|---|---|---|---|---|
| E2EC-CR8D[] | E2EC-C1R5D[] | E2EC-C3D[] | E2EC-X4D[] | E2EC-CR5C1 | E2EC-C2R5C1 | ||
| Sensing distance | 0.8 mm ±15% | 1.5 mm ±10% | 3 mm ±10% | 4 mm ±10% | 0.5 mm ±15% | 2.5 mm ±10% | |
| Set distance | 0 to 0.56 mm | 0 to 1.05 mm | 0 to 2.1 mm | 0 to 2.8 mm | 0 to 0.3 mm | 0 to 1.7 mm | |
| Differential travel | 10% max. of sensing distance | ||||||
| Detectable object | Ferrous metal (The sensing distance decreases with non-ferrous metal. Refer to Data Sheet.) | ||||||
|
Standard sensing object |
Iron, 5 × 5 × 1 mm | Iron, 8 × 8 × 1 mm |
Iron, 12 × 12 × 1 mm |
Iron, 5 × 5 × 1 mm |
Iron, 8 × 8 × 1 mm |
||
|
Response frequency *1 |
1.5 kHz | 1 kHz | |||||
|
Power supply voltage (operating voltage range) |
12 to 24 VDC (10 to 30 VDC), ripple (p-p): 10% max. | 5 to 24 VDC (4.75 to 30 VDC), ripple (p-p): 10% max. |
|||||
|
Current consumption |
--- | 10 mA max. | |||||
| Leakage current | 0.8 mA max. | --- | |||||
|
Control output |
Load current |
5 to 100 mA | NPN open-collector output, 100 mA max. (30 VDC max.) |
||||
|
Residual voltage |
3 V max. (Load current: 100 mA, Cable length: 2 m) | 1 V max. (Load current: 100 mA, Cable length: 2 m) |
|||||
| Indicators | D1 Models: Operation indicator (red), Setting indicator (green) D2 Models: Operation indicator (red) |
Detection indicator (red) | |||||
|
Operation mode (with sensing object approaching) |
D1 Models: NO D2 Models: NC Refer to the timing charts under I/O Circuit Diagrams on Data Sheet for details. |
NO Refer to the timing charts under I/O Circuit Diagrams on Data Sheet for details. |
|||||
| Protection circuits | Load short-circuit protection, Surge suppressor | Surge suppressor | |||||
|
Ambient temperature range |
Operating/Storage: -25 to 70°C (with no icing or condensation) *2 | ||||||
|
Ambient humidity range |
Operating/Storage: 35% to 95% (with no condensation) | ||||||
|
Temperature influence |
±20% max. of sensing distance at 23°C in the temperature range of -25 to 70°C | ||||||
| Voltage influence | ±2.5% max. of sensing distance at rated voltage in the rated voltage ±15% range | ±5% max. of sensing distance at the rated voltage range in the voltage range of 4.75 to 30 V |
|||||
|
Insulation resistance |
50 MΩ min. (at 500 VDC) between current-carrying parts and case | ||||||
| Dielectric strength | 1,000 VAC for 1 min between current-carrying parts and case | 500 VAC for 1 min between current-carrying parts and case |
|||||
| Vibration resistance | Destruction: 10 to 55 Hz, 1.5-mm double amplitude for 2 hours each in X, Y, and Z directions | ||||||
| Shock resistance | Destruction: 1,000 m/s2 10 times each in X, Y, and Z directions | Destruction: 500 m/s2 10 times each in X, Y, and Z directions |
|||||
| Degree of protection | IEC 60529 IP67, In-house standards: oil-resistant (For Sensor Head only) | IEC 60529 IP64 | |||||
| Connection method | Pre-wired Models (Standard cable length: 2 m) | ||||||
|
Weight (packed state) |
Approx. 45 g | ||||||
| Materials | Case | Brass | |||||
|
Sensing surface |
ABS | ||||||
|
Clamping nut |
--- | Brass (nickel-plated) |
--- | ||||
|
Toothed washer |
--- | Iron (zinc-plated) | --- | ||||
| Accessories | Amplifier Mounting Bracket, Instruction manual | Instruction manual | |||||