Page top

E6F-A

Absolute 60-mm-dia. Rotary Encoder

E6F-A

Rugged Rotary Encoder

• Absolute model.

• External diameter of 60 mm.

• Resolution of up to 1,024 (10-bit).

• IP65 oil-proof protection.

• Strong shaft.

 Radial: 120 N, Thrust: 50 N