| Supply
voltage |
Input type | Output type | Model | |
|---|---|---|---|---|
| Judgement output | Data transmission output | |||
| 24 VDC | DC voltage,
DC current, or NPN input |
2 relay contact outputs
(SPST-NO) |
None | K3GN-NDC 24 VDC |
| RS-485 | K3GN-NDC-FLK 24 VDC | |||
| DC current
(0 to 20 mA, 4 to 20 mA) |
K3GN-NDC-L1 24 VDC | |||
| DC voltage
(0 to 5 V, 1 to 5 V, 0 to 10 V) |
K3GN-NDC-L2 24 VDC | |||
| 2 relay contact outputs
(SPST-NO) Normally energized relays * |
None | K3GN-NDC-400 24 VDC | ||
| RS-485 | K3GN-NDC-FLK-400 24 VDC | |||
| DC current
(0 to 20 mA, 4 to 20 mA) |
K3GN-NDC-L1-400 24 VDC | |||
| DC voltage
(0 to 5 V, 1 to 5 V, 0 to 10 V) |
K3GN-NDC-L2-400 24 VDC | |||
| 3 transistor outputs
(NPN open collector) |
None | K3GN-NDT1 24 VDC | ||
| RS-485 | K3GN-NDT1-FLK 24 VDC | |||
| DC current
(0 to 20 mA, 4 to 20 mA) |
K3GN-NDT1-L1 24 VDC | |||
| DC voltage
(0 to 5 V, 1 to 5 V, 0 to 10 V) |
K3GN-NDT1-L2 24 VDC | |||
| DC voltage,
DC current, or PNP input |
2 relay contact outputs
(SPST-NO) |
None | K3GN-PDC 24 VDC | |
| RS-485 | K3GN-PDC-FLK 24 VDC | |||
| 3 transistor outputs
(PNP open collector) |
None | K3GN-PDT2 24 VDC | ||
| RS-485 | K3GN-PDT2-FLK 24 VDC | |||