• Wide input range - select from two types of platinum-resistance thermometers and ten types of thermocouples.
• Front-panel key operation for easy setting.
• Average processing function suppresses flicker.
• Temperature input shift and temperature unit selection functions.
• Easy confirmation of max/min display.
• Short 80-mm depth (measured from edge of face plate).
• Finger protective cover (standard equipment) protects against electric shock.
• Water- and dust-proof NEMA TYPE 4X (IP66 equivalent) front panel.
• Recognized to conform to U.S. and Canadian requirements under the Component Recognition Program of UL.
• CE marking.