| Type | Connectors with
Cables DCA1-5CN[][][]1 |
T-branch
Connector DCN2-1 |
Assembling-type
Connector XS2[]-D5S7 |
Connectors with
Terminating Resistor DRS2-[] |
|---|---|---|---|---|
| Rated current | 3 A | |||
| Rated voltage | 125 VDC | |||
| Contact resistance
(connector) |
40 mΩ max. (at 20 mVDC max. and 100 mA max.) | |||
| Insulation resistance | 1,000 MΩ min. (at 500 VDC) | |||
| Dielectric strength
(connector) |
1,500 VAC for 60 seconds (leakage current: 1 mA max.) | |||
| Ambient operating
temperature |
-20°C to 65°C | |||
| Storage temperature
range |
-25°C to 70°C | |||
| Degree of protection | IEC IP67 | |||
| Insertion durability | 200 times | |||
| Cable strength | 98 N for 15 s | --- | ||
| Vibration resistance | No current interruptions of more than 1 μs while performing simple vibrations at either 10
to 500 Hz with 1.52-mm full amplitude or at acceleration 100 m/s2, whichever is smaller |
|||