Latching Relay
Mechanically Latching Relays Based on the MM Power Relay
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
MM2KP DC24 | Latching relay, 2 poles, Plug-in terminal, 24 VDC |
MM2KP DC48 | Latching relay, 2 poles, Plug-in terminal, 48 VDC |
MM2XK DC100/110 | Latching relay, 2 poles, DC-switching type, Solder terminal, 100/110 VDC |
MM2XK DC24 | Latching relay, 2 poles, DC-switching type, Solder terminal, 24 VDC |
MM2XKB AC100/(110) | Latching relay, 2 poles, DC-switching type, Screw terminal, 100/110 VAC |
MM2XKB AC200/(220) | Latching relay, 2 poles, DC-switching type, Screw terminal, 200/220 VAC |
MM2XKB DC100/110 | Latching relay, 2 poles, DC-switching type, Screw terminal, 100/110 VDC |
MM2XKB DC12 | Latching relay, 2 poles, DC-switching type, Screw terminal, 12 VDC |
MM2XKB DC200/220 | Latching relay, 2 poles, DC-switching type, Screw terminal, 200/220 VDC |
MM2XKB DC24 | Latching relay, 2 poles, DC-switching type, Screw terminal, 24 VDC |
MM2XKP AC100/(110) | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 100/110 VAC |
MM2XKP AC200/(220) | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 200/220 VAC |
MM2XKP AC24 | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 24 VAC |
MM2XKP DC100/110 | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 100/110 VDC |
MM2XKP DC12 | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 12 VDC |
MM2XKP DC200/220 | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 200/220 VDC |
MM2XKP DC24 | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 24 VDC |
MM2XKP DC48 | Latching relay, 2 poles, DC-switching type, Plug-in terminal, 48 VDC |
MM3K AC100/(110) | Latching relay, 3 poles, Solder terminal, 100/110 VAC |
MM3K AC200/(220) | Latching relay, 3 poles, Solder terminal, 200/220 VAC |