Page top

Item list of MMK

Latching Relay

Latching Relay MMK

Mechanically Latching Relays Based on the MM Power Relay

Displaying individual registered product index. Select and click for details.

Count

All Items 41 - 60 of 99

Model Number Description
Latching Relay, Standard type, 3 poles, Open structure, Solder terminal, 100/110 VDC
Latching Relay, Standard type, 3 poles, Open structure, Solder terminal, 48 VDC
Latching Relay, Standard type, 3 poles, Open structure, Screw terminal, 100/(110) VAC
Latching Relay, Standard type, 3 poles, Open structure, Screw terminal, 200/(220) VAC
Latching Relay, Standard type, 3 poles, Open structure, Screw terminal, 100/110 VDC
Latching Relay, Standard type, 3 poles, Open structure, Screw terminal, 12 VDC
Latching Relay, Standard type, 3 poles, Open structure, Screw terminal, 48 VDC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 100/(110) VAC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 200/(220) VAC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 24 VAC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 100/110 VDC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 12 VDC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 200/220 VDC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 24 VDC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 48 VDC
Latching Relay, Standard type, 3 poles, Cased, Plug-in terminal, 6 VDC
Latching Relay, DC-switching type, 3 poles, Open structure, Solder terminal, 200/(220) VAC
Latching Relay, DC-switching type, 3 poles, Open structure, Solder terminal, 100/110 VDC
Latching Relay, DC-switching type, 3 poles, Open structure, Screw terminal, 200/(220) VAC
Latching Relay, DC-switching type, 3 poles, Open structure, Screw terminal, 100/110 VDC

All Items 41 - 60 of 99