When your order, specify the rated voltage.
Ratchet Relay
last update: October 20, 2015
When your order, specify the rated voltage.
| Item | DPDT | |
|---|---|---|
| Model | Rated voltage | |
| Basic model | G4Q-211A | 24 VAC |
| 50 VAC | ||
| 100/(110) VAC | ||
| 200/(220) VAC | ||
| 12 VDC | ||
| 24 VDC | ||
| 100 VDC | ||
| Item | DPDT | |
|---|---|---|
| Model | Rated voltage | |
| Basic model | G4Q-212S | 12 VAC |
| 24 VAC | ||
| 50 VAC | ||
| 100/(110) VAC | ||
| 200/(220) VAC | ||
| 12 VDC | ||
| 24 VDC | ||
| 100 VDC | ||
| 200 VDC | ||
Note: When ordering, add the rated coil voltage (listed in Specifications) to the model number.
| DIN track/Front-connecting Socket | Back-connecting Socket |
|---|---|
| Screw terminal | Solder terminal |
| 8PFA1 | PL08 |
last update: October 20, 2015