Solid State Relays
The reliable choice for Hockey-puck-style Solid State Relays. Available in a Wide Range of Currents.
Displaying individual registered product index. Select and click for details.
Model Number | Description |
---|---|
![]() |
Heater control, Input: 100 to 240 VAC, Output: 200 to 480 VAC, Load current: 1 to 90 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, International standard certified |
![]() |
Heater control, Input: 5 to 24 VDC, Output: 200 to 480 VAC, Load current: 1 to 90 A, Zero cross function, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, International standard certified |
![]() |
Heater control, Input: 100 to 240 VAC, Output: 5 to 200 VDC, Load current: 0.1 to 10 A, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, International standard certified |
![]() |
Heater control, Input: 5 to 24 VDC, Output: 5 to 200 VDC, Load current: 0.1 to 10 A, Models with Externally Attached Heat Sinks, Screw terminal, Screw mounting, International standard certified |