Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 24,661 - 24,670 of 31,208

Color Mark Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance: 10±3 mm, NPN, M12 connector

Color Mark Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance: 10±3 mm, Push-pull, COM2 (38.4 kbps), M12 connector

Color Mark Photoelectric Sensor, Diffuse-reflective (mark detection), Sensing distance: 10±3 mm, Push-pull, COM3 (230.4 kbps), M12 connector

Grooved-type Photoelectric Sensor, Sensing distance: 30 mm (slot width), NPN output, Pre-wired model, 2 m

Grooved-type Photoelectric Sensor, Sensing distance: 30 mm (slot width), NPN output, Pre-wired model, 5 m

Photoelectric Sensor with Built-in Amplifier, Convergent-reflective (narrow vision field), Sensing distance: 30 to 100 mm (variable), Light-ON/Dark-ON (selectable), Pre-wired model, 2 m

Photoelectric Sensor with Built-in Amplifier, Convergent-reflective (wide vision field), Sensing distance: 50 to 250 mm (variable), Light-ON/Dark-ON (selectable), Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, NPN, Without Timer function, Pre-wired model, 0.5 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, NPN, Without Timer function, Pre-wired model, 2 m

PCB Sensors, Limited Reflective, Sensing distance: 20 to 35 mm, NPN, With Timer function, Pre-wired model, 2 m

Items 24,661 - 24,670 of 31,208