Page top

Primary Contents

Product Search Results

Site Search Product Search IA Global Search

Items 3,121 - 3,130 of 4,762

Solid State Relay, Photocoupler, Applied output load: 75 A at 200 to 480 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

Solid State Relay, Photocoupler, Applied output load: 90 A at 200 to 480 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC

Solid State Relay, Photocoupler, Applied output load: 90 A at 200 to 480 VAC, With zero cross function, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

Solid State Relay, Photocoupler, Applied output load: 10 A at 5 to 200 VDC, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 100 to 240 VAC

Solid State Relay, Photocoupler, Applied output load: 10 A at 5 to 200 VDC, Screw terminal, Certified by UL, CSA, and EN (TUV), Rated voltage 5 to 24 VDC

Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, With Zero cross function, #110 input terminals, Certified by UL, CSA, and EN (TUV), Rated input voltage: 12 VDC

Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, With Zero cross function, #110 input terminals, Certified by UL, CSA, and EN (TUV), Rated input voltage: 24 VDC

Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, With Zero cross function, #110 input terminals, Certified by UL, CSA, and EN (TUV), Rated input voltage: 5 VDC

Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, Without Zero cross function, #110 input terminals, Certified by UL, CSA, and EN (TUV), Rated input voltage: 12 VDC

Solid State Relay, Phototriac, Applied output load: 5 A at 100 to 240 VAC, Without Zero cross function, #110 input terminals, Certified by UL, CSA, and EN (TUV), Rated input voltage: 24 VDC

Items 3,121 - 3,130 of 4,762