Site Search | Product Search | IA Global Search |
Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 2.2 kW (11.1 A), Screw terminal, Monitor output functions Equipped
[Item]
Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 3.7 kW (17.4 A), Screw terminal, Monitor output functions Equipped
[Item]
Solid State Contactor for Three-phase, Soft Start/Stop, Applicable motor voltage 200 to 220 VAC, 3.7 kW (17.4 A), Screw terminal, Monitor output functions Equipped
[Item]
Solid State Contactors for Heaters, Three-phase, Applicable load 15 A at 100 to 240 VAC, With zero cross function, Number of elements: 2, Screw mounting
Solid State Contactors for Heaters, Three-phase, Applicable load 15 A at 100 to 240 VAC, With zero cross function, Number of elements: 2, With Externally Attached Heat Sinks
Solid State Contactors for Heaters, Three-phase, Applicable load 15 A at 100 to 240 VAC, With zero cross function, Number of elements: 2, DIN track mounting
Solid State Contactors for Heaters, Three-phase, Applicable load 15 A at 100 to 240 VAC, With zero cross function, Number of elements: 3, Screw mounting
Solid State Contactors for Heaters, Three-phase, Applicable load 15 A at 100 to 240 VAC, With zero cross function, Number of elements: 3, With Externally Attached Heat Sinks
Solid State Contactors for Heaters, Three-phase, Applicable load 15 A at 100 to 240 VAC, With zero cross function, Number of elements: 3, DIN track mounting
Solid State Contactors for Heaters, Three-phase, Applicable load 25 A at 100 to 240 VAC, With zero cross function, Number of elements: 2, Screw mounting